M2 4-way star, Ø2 mm ruby ball, stainless steel stem, ML 9.5 mm, for ZEISS applications Product code: A-5555-0294 M2 star stylus ZeissTechnical drawing of the M2 star stylus, to be used on the web shop.[0B] M2 star stylus Zeiss Technical drawing of the M2 star stylus, to be used on the web shop. [0B] Quantity Price 1+ $146.00 5+ $138.70 10+ $131.40 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request M2 4-way ruby tipped star stylus.Equivalent to ZEISS part number: 602030-8011-000.Note: measurement length is to end of ball. Technical tableHolder materialStainless steelStem materialStainless steelThreadM2Tip materialRubyDG/D (mm)32.00DK (mm)2.00DS (mm)5.50L (mm)1.40ML (mm)9.50Weight (g)1.00 Related products $154.00 M2 4-way star, Ø2 mm ruby ball, ML 4.5 mm, stainless steel stem, for ZEISS applications $50.00 M2 stylus for star configuration, Ø2 mm ruby ball, stainless steel stem, ML 13.5 mm, for ZEISS applications $358.00 M3 180° 1/2 star stylus, Ø3 mm silicon nitride ball, carbon fibre stem, ML 11 mm, for ZEISS applications $363.00 M3 180° 1/2 star stylus, Ø3 mm silicon nitride ball, carbon fibre stem, ML 21 mm, for ZEISS applications $369.00 M3 180° 1/2 star stylus, Ø3 mm silicon nitride ball, carbon fibre stem, ML 31 mm, for ZEISS applications Shopping security Recall your cart