Taper shank: shank specification BT-1982, taper ISO 30

Product code: M-4071-0049

Price: $488.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This shank is designed to secure the probe into a BT ISO 30 taper machine tool spindle. Shank gauge length is 27.00 mm (1.063 inches), and it is suitable for OMP40, OMP400, RMP40 and RMP400 probes.

Technical table

Gauge length A (mm)27
Shank typeTaper
Taper30

Shopping security

Powered By Payeezy

Recall your cart