M4 multi-hole acrylic plate, 12.0 mm × 150.0 mm × 150.0 mm

Product code: R-PV-13150150-10-4

Price: $418.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This M4 multi-hole acrylic base plate provides maximum flexibility to anyone who has parts of varying shapes and sizes that need fixturing at the same time. The M4 threaded holes are spaced at 10 mm intervals and there is a 35 mm × 35 mm clear section in the centre of the plate for an unrestricted view of small parts. Steel pins pressed into the side of the plate ensure quick, repeatable plate loading with a Renishaw QuickLoad™ corner (QLC) device.

Note: Warning: Only suitable for lower left QLC, for alternative options see custom vision plate form

Technical table

ApplicationVision
Base plate materialAcrylic
MaterialAcrylic
Measurement systemMetric
Number of threaded holes160
Plate dimensions (mm)12.0 × 150.0 × 150.0
ThreadM4

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart