M4 multi-hole acrylic plate, 12.0 mm × 250.0 mm × 250.0 mm Product code: R-PV-13250250-10-4 R-PV-13250250-10-4Image of R-PV-13250250-10-4 vision base plate[0B] R-PV-13250250-10-4 Image of R-PV-13250250-10-4 vision base plate [0B] M4 multi-hole acrylic plate, 11.7 mm x 250 mm x 250 mm This M4 multi-hole acrylic base plate provides maximum flexibility to anyone who has parts of varying shapes and sizes that need fixturing at the same time. [0B] Fixturing example on a multi-hole acrylic plate Fixturing example for ecommerce. [0B] Price: $682.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This M4 multi-hole acrylic base plate provides maximum flexibility to anyone who has parts of varying shapes and sizes that need fixturing at the same time. The M4 threaded holes are spaced at 10 mm intervals and there is a 35 mm × 35 mm clear section in the centre of the plate for an unrestricted view of small parts. Steel pins pressed into the side of the plate ensure quick, repeatable plate loading with a Renishaw QuickLoad™ corner (QLC) device.Note: Warning: Only suitable for lower left QLC, for alternative options see custom vision plate form Technical tableApplicationVisionBase plate materialAcrylicMaterialAcrylicMeasurement systemMetricNumber of threaded holes504Plate dimensions (mm)12.0 × 250.0 × 250.0ThreadM4 Technical documentation R-PV-13250250-10-4 R-PV-13250250-10-4 Technical Drawing for R-PV-13250250-10-4 for use on web shop [0B] Related products $578.00 M4 multi-hole acrylic plate, 12.0 mm × 200.0 mm × 200.0 mm $578.00 M4 multi-hole acrylic plate, 12.0 mm × 250.0 mm × 150.0 mm $462.00 M4 multi-window acrylic plate, 12.0 mm × 200.0 mm × 200.0 mm $462.00 M4 multi-window acrylic plate, 12.0 mm × 250.0 mm × 150.0 mm $594.00 M4 multi-window acrylic plate, 12.0 mm × 250.0 mm × 250.0 mm Shopping security Recall your cart