TONiC™ linear readhead (1.5 m cable with interboard connector, customer selectable reference mark) for use with RTLC20 / RTLC20-S / RKLC20-S scale

Product code: T1030-15A

Price: $491.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

T1030-15A is a standard Renishaw TONiC readhead with a 1.5 m cable length, configured for a linear encoder system using Renishaw RTLC20-S or RKLC20-S scale.

When combined with the detachable Ti interface Ti0000A00A, it provides ultimately reliable precision feedback and high-speed performance, with easy installation, analogue output, low Sub‑Divisional Error (SDE) and noise.

 

Technical table

Cable length (m)1.5
Maximum speed (m/s)10 m/s at -3 dB
Readhead terminationInterboard connector
Readhead typeIncremental analogue 1 Vpp
Scale pitch (µm)20
Sub-divisional error<±30 nm typical

T1030-15A Key Features / Benefits:

    • T1030-15A is compatible with RTLC20-S or RKLC20-S scale

 

    • T1030-15A features a bi-directionally repeatable, customer selectable reference mark and dual limits

 

    • T1030-15A features a 1.5 m cable with a termination for connection with Renishaw TONiC encoder interface

 

  • T1030-15A is compatible with analogue TONiC interface Ti0000A00A

 

About the TONiC series of incremental encoders

  • TONiC readheads are simple to install with wide set-up tolerances and calibration at the push of a button
  • Dynamic signal control and unique filtering optics ensures low SDE and noise, maintains signal amplitude and enables improved scanning performance and positional stability
  • An optional TONiC diagnostic kit is available for real‑time encoder data feedback during installation or for in-field diagnostics (contact your local Renishaw representative)
  • A CAD model of the TONiC readhead is available from the Renishaw website 

 

Compatible scales:

RTLC20-S or RKLC20-S (self-adhesive mounting)

Available online:

A-6663-0050, RKLC20-S (0.5 m)
A-6663-0100, RKLC20-S (1 m)
A-6663-0200, RKLC20-S (2 m)
A-9715-0050, RTLC20-S (0.5 m)
A-9715-0100, RTLC20-S (1 m)
A-9715-0200, RTLC20-S (2 m)


Looking for a digital output for online purchase?

VIONiC digital output encoders are available to purchase on the Renishaw web shop.

Shopping security

Powered By Payeezy

Recall your cart