Styli extensions Refine by Probing system Renishaw Zeiss Stem material Steel Ceramic Aluminium Carbon Fibre Thread M2 M3 M4 M5 Length < 21 mm ≥ 21 - ≤ 50 mm ≥ 51 - ≤ 100 mm ≥ 101 - ≤ 300 mm ≥ 301 mm 12345Next >>..13 Product Unit price Add to cart M5 Stainless steel extension, L 10 mm, Dia 11 mmA-5555-0142 $25.00 M5 thermostable carbon fibre extension, L 150 mm, Dia 11 mmA-5555-0424 $201.00 M5 thermostable carbon fibre extension, L 120 mm, Dia 11 mmA-5555-0425 $191.00 M5 thermostable carbon fibre extension, L 250 mm, Dia 20 mmA-5555-0427 $266.00 M5 thermostable carbon fibre extension, L 40 mm, Dia 20 mmA-5555-0620 $154.00 M5 thermostable carbon fibre extension, L 80 mm, Dia 20 mmA-5555-0621 $170.00 M5 thermostable carbon fibre extension, L 70 mm, Dia 11 mmA-5555-0623 $166.00 M5 thermostable carbon fibre extension, L 300 mm, Dia 11 mmA-5555-0642 $280.00 M5 thermostable carbon fibre extension, L 40 mm, Dia 11 mmA-5555-0647 $157.00 M5 thermostable carbon fibre extension, L 50 mm, D 11 mmA-5555-0648 $159.00 12345Next >>..13 Shopping security Recall your cart