Straight Refine by Ball diameter < 1 mm ≥ 1 - ≤ 1.5 mm ≥ 2 - < 3 mm ≥ 3 - < 4 mm ≥ 4 - ≤ 5 mm ≥ 6 mm Effective working length < 11 mm ≥ 11 - ≤ 29 mm ≥ 30 - ≤ 50 mm > 50 mm Probing system Renishaw Zeiss Thread M2 M3 M4 M5 Stem material Steel Ceramic Carbon fibre Tungsten carbide Tip material Ruby Zirconia Silicon nitride Tungsten carbide Diamond 1..<< Previous5859606162 Product Unit price Add to cart M2 Ø3 mm zirconia ball, stainless steel stem, L 10 mm, EWL 7 mmA-5004-2914 $80.00 M2 Ø6 mm silicon nitride ball, stainless steel stem, L 10 mm, EWL 10 mmA-5004-0237 $90.00 M2 Ø5 mm zirconia ball, stainless steel stem, L 10 mm, EWL 10 mmA-5003-2186 $90.00 M2 Ø4 mm silicon nitride ball, stainless steel stem, L 10 mm, EWL 10 mmA-5003-9524 $80.00 M2 Ø5 mm silicon nitride ball, stainless steel stem, L 10 mm, EWL 10 mmA-5004-1921 $90.00 M2 Ø6 mm zirconia ball, stainless steel stem, L 10 mm, EWL 10 mmA-5004-2203 $90.00 M2 Ø8 mm silicon nitride ball, stainless steel stem, L 11 mm, EWL 11 mmA-5004-1922 $130.00 M2 Ø8 mm zirconia ball, stainless steel stem, L 11 mm, EWL 11 mmA-5004-2915 $130.00 1..<< Previous5859606162 Shopping security Recall your cart