RESM incremental tapered internal diameter ring (100 mm diameter, 20 μm pitch, one reference mark (standard)) Product code: RESM20USA100 RESM rotary scaleNo description available[0B] RESM rotary scale No description available [0B] Price: $660.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request RESM20USA100 is a 100 mm diameter, 20 µm pitch, stainless steel encoder ring incorporating an IN-TRAC™ optical reference mark, compatible with VIONiC and TONiC encoder readheads. Technical tableCoefficient of thermal expansion15.5 ±0.5 μm/m/°CMaterialStainless steelMount typeTaper mountedScale pitch (µm)20Scale typeStainless steel ringTypical installed accuracy (arc seconds ±)7.5Ring outer diameter (mm)100 RESM20 Features / benefits: RESM20 is a one-piece stainless steel ring with 20 µm pitch incremental graduations marked directly on the periphery Patented taper mount simplifies integration and minimises installation errors IN-TRAC™ optical reference mark Wide range of sizes (Ø52 mm to Ø550 mm) Large internal diameter for flexible integration Compatible readheads: VIONiC and TONiC rotary readheads (for ring Ø 60 mm to 135 mm) Available online: VIONiC V2CKZ30D10FVIONiC V2CKY30D20FTONiC T2011-15A Related products $23.00 IPA wipes for all encoder system installations (pack of 20) Shopping security Recall your cart